Knurled knob thermoset black 06097-102206
- Suitable for manual positioning and clamping
- Application fields: machine, plant and fixture construction, toolmaking
- Advantage: knurled nut is tightened and loosened with tools
- Form C: tapped blind hole (plastic)
- Different thread sizes
Sales unit
€1.01
plus sales tax
Added to your shopping cart
Designation
Knurled knob
Form
C
Main
material
thermoset
Main
colour
black
Component
material
plastic
D1=Outside diameter
22
D=Thread
M6
D2
12
H
13
H1
6
T
7,5
UNSPSC Code
27112102
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Black thermoset PF 31
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.