Knurled knob thermoset black 06097-302606X15
- Adequado para fixação manual e aperto
- Áreas de aplicação: engenharia mecânica, fabricação de ferramentas, construção de instalações, fabricação de dispositivos
- Vantagem: apertar ou afrouxar a porca serrilhada sem ferramentas
- Forma L: rosca macho (aço)
- Diferentes tamanhos da rosca
Sales unit
1,15 €
plus sales tax
Added to your shopping cart
Designation
Knurled knob
Form
L
Main
material
thermoset
Main
colour
black
Component
material
steel
Component
colour
glossy
D1=Outside diameter
26
D=Thread
M6
L=thread length
15
D2
15
H
13
H1
6
UNSPSC Code
27112102
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Black thermoset PF 31.
Screw steel.
Screw steel.
Version
Screw galvanised.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.