Knurled nut high stainless steel bright 06110-082
- Suitable for manual positioning and clamping
- Application fields: machine, plant and fixture construction, toolmaking
- Advantage: knurled nut is tightened and loosened with tools
- Material: free-cutting steel or stainless steel 1.4305
- Different thread sizes
Sales unit
€3.62
plus sales tax
Added to your shopping cart
Designation
Knurled nut
Version 1
high
DIN
DIN 466
Main
material
stainless steel
Main
colour
bright
D1=Outside diameter
30
D=Thread
M8
H=Height
18
D3
16
K
6
Thread type
internal thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Stainless steel 1.4305.
Version
Steel black oxidised.
Stainless steel bright.
Stainless steel bright.
Note
M12 high knurled nuts are not included in the official standards sheet.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.