text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Cylindrical grip
Version 1
fold-down
Main material
thermoplastic
Component material
steel
D1=Outside diameter
14
D=Thread
M4
L1=Handle length
40
L=Handle length
35
T=thread depth
4,5
A
8
A1
4,3
D2
13
D3
2,5
H
14,5
L3
47
Size
1
Thread type
internal thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Cylindrical grips are supplied assembled and can be screwed onto handwheels, crank handles, etc.
The grooves and conical shape ensure that the cylindrical grips have optimised haptics and good grip.
The fold-down grip prevents protruding edges, which also minimises the risk of injury.
Material

Grip thermoplastic.
Centre pin steel grade 5.8 or stainless steel 1.4404.
Dowel spring steel or stainless steel 1.4310.
Spring spring steel or stainless steel 1.4568.

Version
Grip, black.
Steel parts, black oxidised.
Stainless steel bright.
Note
The hole D3 is used for positioning.
Advantages
Optimised haptics and good grip
Protruding edges prevented
Grips for handwheels and cranks
Various thread sizes
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought