Machine handle revolving thermoplastic 06313-210
- Handle suitable for handwheels
- Application sectors: machine, plant, equipment construction and measuring devices
- Different thread sizes
Sales unit
€6.98
plus sales tax
Added to your shopping cart
Designation
Machine handle
Version 1
revolving
Main
material
thermoplastic
Component
material
steel
D3=Thread
M10
L1=Handle length
75
D1
25
D4
16
D6
21
L2
14
L3
8
L4
6,5
SW
5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Grip thermoplastic.
Axle steel.
Axle steel.
Version
Grip black.
Steel chromed.
Steel chromed.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.