text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Taper grip
Thread type
external thread
Version 1
fixed
Main material
duroplast
Component material
steel
Main colour
high-polish finish black
COMP
electro zinc-plated
D1=Outside diameter
25
D=Thread
M8
L1=Handle length
90
L=thread length
10
D2
17

Description

Material
Black thermoset PF 31.
Screw electro zinc-plated steel.
Version
High-gloss polished.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought