Taper grip fixed thermoset high-polish finish black 06320-308
- Grips for handwheels and cranks
- Application sectors: machine, plant, equipment construction and measuring devices
- Form F: external thread
- Different thread sizes
- high-gloss polished
Sales unit
€2.17
plus sales tax
Added to your shopping cart
Designation
Taper grip
Version 1
fixed
Form
F
Main
material
thermoset
Main
colour
high-polish finish black
D1=Outside diameter
23
D=Thread
M8
L1=Handle length
61
L=thread length
12
D4
18
H2
38
Size
2
Thread type
external thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Black thermoset PF 31.
Screw galvanised steel.
Screw galvanised steel.
Version
High-gloss polished.
On request
Other colours.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.