text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Taper grip
Version 1
fixed
Form
C
Main material
thermoset
Main colour
high-polish finish black
D1=Outside diameter
17
D=Thread
M8
L1=Handle length
45
T=thread depth
16
D3
8,2
D4
13
H1
2
H2
26
Size
1
Thread type
internal thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Black thermoset PF 31
Version
High-gloss polished.
On request
Other colours.
Drawing reference
Form C: moulded thread
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Outros clientes também compraram