Grip revolving thermoset high-polish finish black 06316-310011
- Grips for handwheels and cranks
- Application sectors: machine, plant, equipment construction and measuring devices
- Mounting: unscrew centre pin
- Different thread sizes
- high-gloss polished
Sales unit
€6.99
plus sales tax
Added to your shopping cart
Designation
Grip
Version 1
revolving
Main
material
thermoset
Main
colour
high-polish finish black
Component
material
steel
Component
colour
galvanised
D1=Outside diameter
28
D=Thread
M10
L1=Handle length
77
L=thread length
11
D9
21
L7
7
SW
19
Size
3
Thread type
external thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Black thermoset PF 31.
Centre pin and tapped bush galvanised steel or bright stainless steel.
Centre pin and tapped bush galvanised steel or bright stainless steel.
Version
High-gloss polished.
Note
To mount unscrew the axle.
Drawing reference
1) mounting aid
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.