Palm grip grey cast iron orange plastic-coated 06161-112
- Can be used as a clamping, retaining and fastening element
- Application fields: machine, plant and fixture construction, toolmaking
- For manually adjusting assemblies, machines and aggregates
- Form C: blind hole
- Colours: orange and black
Sales unit
€6.13
plus sales tax
Added to your shopping cart
Designation
Palm grip
DIN
DIN 6335
Form
C
Main
material
grey cast iron
Surface finish
body
plastic-coated
Main
colour
orange
D1=Outside diameter
63
D=bore
12
H=Height
40
T=bore depth
22
D2
20
H3
25
T1
25
Thread type
bore
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Grey cast iron GJL 200.
Version
Plastic coated.
Note
Available colours:
Pure orange RAL 2004.
Jet black RAL 9005.
Pure orange RAL 2004.
Jet black RAL 9005.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.