Manípulo de quatro pontas detectáveis de metal poliamida grafite RAL 7021 06174-1450103175X25
- Metal detectable
- Detections volume ≥ 0.027 cm³.
- Foodstuff conform material
Unidade de venda
€12.68
+ o ICMS alemão
Adicionado ao seu carrinho de compras
Denominação
Manípulo de quatro pontas
Versão 1
detectáveis de metal
Versão 2
com bucha saliente
Forma
L
Material
do corpo
básico
poliamida
Cor
do corpo
básico
grafite RAL 7021
Material
dos componentes
aço inoxidável
Superfície
Componentes
superfície sem tratamento
Chave
de aço
1.4404
D1=Diâmetro externo
50
D=Rosca
M10
H=Altura
32
L=Comprimento da rosca
25
D2
19
H2
18
H3
12
Permissão /
Certificação
FDA + EU10/2011
Tipo de rosca
rosca macho
UNSPSC Code
27112103
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Descrição
Product description
The metal detectable operating parts are made from a EU10/2011 and FDA conform plastic granulate.
Due to special additives to the plastic granulate, it is possible for metal detectors (induction technology) to detect plastic particles from a size of 0.027 cm³ (3x3x3 mm). This means that in sensitive production sectors, e.g. foodstuff processing, plastic fragments of metal detectable operating parts can be identified and the risk of production downtimes or complaints are significantly reduced.
Due to special additives to the plastic granulate, it is possible for metal detectors (induction technology) to detect plastic particles from a size of 0.027 cm³ (3x3x3 mm). This means that in sensitive production sectors, e.g. foodstuff processing, plastic fragments of metal detectable operating parts can be identified and the risk of production downtimes or complaints are significantly reduced.
Material
Thermoplastic (fibreglass reinforced polyamide), metal detectable, EU10/2011 and FDA conform.
Steel parts stainless steel 1.4404.
Version
Thermoplastic black-grey RAL 7021.
Steel parts bright stainless steel.
Steel parts bright stainless steel.
Note
Palm grips with projecting steel bush and internal thread are highly suitable for cross pinning.
Application
- Foodstuff industry
- Pharmaceutical industry
- Packaging industry
- Pharmaceutical industry
- Packaging industry
Temperature range
-20°C to +100°C.
Advantages
Metal detectable.
Detections volume ≥ 0.027 cm³.
Foodstuff conform material.
Detections volume ≥ 0.027 cm³.
Foodstuff conform material.
On request
Special versions.
Nota importante sobre o descarregamento de modelos CAD
Para descarregar os nossos modelos CAD, é necessário iniciar sessão primeiro. Se ainda não criou uma conta, por favor registe-se em "A minha conta" (lado direito do ecrã) e siga as instruções.