text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Star grip
DIN
similar to DIN 6336
Form
K
Main material
thermoplastic
Main colour
black
Component material
steel
Surface finish component
blue-passivated
D1=Outside diameter
25
D=Thread
M6
H=Height
16
T=thread depth
10
Colour Cap
light grey RAL 7035
D8
12
H3
8
Thread type
internal thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Black thermoplastic, bush in steel
Version
Bush trivalent blue passivated.
On request
Other colours or designs, such as company logo.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Outros clientes também compraram