Pull handle oval aluminium black 06920-10012001
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Mounting with a push-fit system
- The handle can only be subject to vertical, upwards loads
Sales unit
€29.21
plus sales tax
Added to your shopping cart
Designation
Pull handle
Version 1
oval
Version 2
removable
Main
material
aluminium
Main
colour
black
Component
material
steel
Component
colour
black oxidised
A=Hole spacing
100
D=Fastening hole
M5x16
L=Length
135
A1
24
A2
7
Assembly
from the operating side
B
35
B1
13
B2
21
D1
12
H
58
H1
8
Load
capacity
N
1000
Pull handle: cross section
oval
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Pull handle, oval aluminium EN AW-6060.
Locating pin steel.
Blanking disc steel.
Locating pin steel.
Blanking disc steel.
Version
Pull handle black powder-coated.
Locating pin and blanking disc black oxidised.
Locating pin and blanking disc black oxidised.
Note
The pull handles are mounted on an object by a push-fit system.
Dismantling is carried out when no load is applied.
Dismantling is carried out when no load is applied.
Application
Insert the pull handle into the opening until the grip makes contact with the blanking disc.
Lock by holding the handle parallel and pulling up.
The grip can only be subject to vertical loads.
To release, follow the previous instructions in reverse.
Lock by holding the handle parallel and pulling up.
The grip can only be subject to vertical loads.
To release, follow the previous instructions in reverse.
Assembly
An object must be prepared before the blanking disc can be mounted.
See mounting instructions drawing.
See mounting instructions drawing.
Drawing reference
1) Position disengaged
2) Position engaged
S = insert
E = engage
A = lift
2) Position engaged
S = insert
E = engage
A = lift
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.