Pull handle polyamide traffic red RAL 3020 06903-11170884
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Fastened using a cap screw or hexagon nut
- Mounted: from the front or rear
Sales unit
€2.74
plus sales tax
Added to your shopping cart
Designation
Pull handle
Main
material
polyamide
Main
colour
traffic red RAL 3020
A=Hole spacing
117
D=Fastening hole
9
L=Length
136
B
26
C
10
H
41
L1
94
Load
capacity
N
1500
SW
13
T
15
T1
8
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
glass wool fibers
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Glass-bead reinforced thermoplastic PA (polyamide) or fiberglass reinforced PP (polypropylene).
Version
Black grey
Note
The fastening hole is designed to accept the head of a cap or hexagon head screw or a hexagon nut.
Assembly
From the front or rear.
On request
Other colours.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.