Pull handle polyamide black grey RAL 7021 06916-01-1120062
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Large volume, pleasant haptics and ergonomic cross section
- Mounted from the front
- Form A includes fastening screws, washers and nuts
Sales unit
€6.59
plus sales tax
Added to your shopping cart
Designation
Pull handle
Form
A
Form definition
with through hole
Main
material
polyamide
Main
colour
black grey RAL 7021
Component
material
stainless steel
A=Hole spacing
120
D=Fastening hole
M6
L=Length
146
Assembly
from the operating side
B
21
C
11,4
H
39
H1
25
Load
capacity
N
1000
Pull handle: cross section
ergonomic
S
24
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Thermoplastic PA (polyamide), glass-bead reinforced.
Screw and nut steel or stainless steel.
Screw and nut steel or stainless steel.
Version
Black grey
Note
This pull handle is characterised by its large size and pleasant haptics.
Form A is supplied with fastening screws, washers and nuts.
Screw-on dimension ”A” applies after grip assembly. In the unassembled state it may deviate through flexural stress by deforming.
Form A is supplied with fastening screws, washers and nuts.
Screw-on dimension ”A” applies after grip assembly. In the unassembled state it may deviate through flexural stress by deforming.
Assembly
Form A from the front.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.