Pull handle grey cast iron bright 06895-14012
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, foodstuff industry, rehabilitation and medical technology
- Grip material: stainless steel. 1.4404
- Available colours: bright and black
- Mounted: from the rear
Sales unit
€14.90
plus sales tax
Added to your shopping cart
Denominação
Puxador
Material
do corpo
básico
ferro fund.cinz.
Cor
do corpo
básico
superfície sem tratamento
A=Distância entre furos
140
D=Furo de fixação
M12
L=Comprimento
165
Assembly
from the rear
B
25
Capacidade
de carga
N
1000
D2
18
H
59
Pull handle: cross section
round
R
26
T
20
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
GJS 400
Version
Vibratory ground or black powder-coated.
End faces machined.
End faces machined.
Assembly
From the rear.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.