text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Product description
The ergonomic form of the recessed handle is ideally suited for appliances and housings.
It is installed by pressing in and clipping into the mounting opening.
Material
Thermoplastic (ABS).
Version
black.
Note
This handle can be used with a wall thickness of 0.75 to 1.5 mm.
The retaining force is 750 N per pair for steel and sheet steel housings.

06965-01-1101 is supplied with spring clips for mounting on the inside wall of the housing.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought