text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Recessed handle
Version 2
screw on
Main material
thermoplastic
Main colour
light grey RAL 7035
H=Height
61
L1= length
130
L=installed length
97
A
112
Load capacity N
1000
T
25
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Glass bead reinforced thermoplastic.
Version
Semi-matt, black or light grey.
Note
These ergonomically shaped handles are ideally suited for wall thicknesses of 1-5 mm.
Assembly
The handle is inserted in the cutout of the housing panel and then fixed from the front with 2 countersunk screws (not supplied).
Drawing reference
1) for countersunk screws M4
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought