text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Tommy bar
Version 1
sliding T-bar
DIN
DIN 6307
Product type
Tommy bar
Main material
steel
Surface finish body
black oxidised
D1=Thread
M20
G=thread / for thread
M20
D2
30
D3
16
D5
16
Kind of fastening
spindle
L1
40
L2
95
L3
140
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Black oxidised.
Note
For fixed spindles, the spindle is press fitted.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Outros clientes também compraram