Tension lever stainless steel bright 06381-3162X30
- The clamping lever represents reliability and a high level of stability
- Makes it easier to clamp individual components and complete machine parts
- Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry
- Material: 1.4305 stainless steel, corrosion resistant
- Different thread sizes and handle lengths
Sales unit
€48.75
plus sales tax
Added to your shopping cart
Denominação
Alavanca de fixação
Forma
0°
Tipo
da forma
0°
Material
do corpo
básico
aço inoxidável
Superfície
Corpo básico
superfície sem tratamento
Material
dos componentes
plástico
Superfície
Componentes
polido
A=Comprimento do cabo
134,5
L=Comprimento da rosca
30
X=Rosca
M16
Chave de aço
1.4305
D
23
D1
33
D2
32
D3
13
H
58
H1
6
H2
47
H4
65
Modo de fixação
rosca macho
Quantidade
de dentes
26
Tamanho
3
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel parts stainless steel 1.4305.
Ball knob black plastic.
Version
Stainless steel parts bright.
Ball knob polished.
Ball knob polished.
On request
Other threads, screw lengths and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Dimensions “H1” and “A” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.