Tension lever flat steel black oxidised 06390-1081
- The clamping lever represents reliability and a high level of stability
- Makes it easier to clamp individual components and complete machine parts
- Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry
- Ideal where space is restricted
- Flat design offers additional safety advantages
Sales unit
€16.49
plus sales tax
Added to your shopping cart
Designation
Tension lever
Version 1
flat
Form
0°
Form definition
0°
Main
material
steel
Surface finish
body
black oxidised
Component
material
plastic
A=Handle length
102
T=thread depth
18
X=thread
M8
D
13,5
D1
33
D2
25
D3
10
Grade
5.8
H
19
H1
2
H2
12
H3
23
Kind of fastening
internal thread
No. of
teeth
26
Size
1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel parts grade 5.8.
Ball knob black plastic.
Ball knob black plastic.
Version
Black oxidised.
On request
Other threads and special versions.
Dimensions “H1” and “A” available in other lengths at extra charge.
Dimensions “H1” and “A” available in other lengths at extra charge.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.