Puxador tubular alumínio natural polido e anodizado 06937-1801
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Compatible with all conventional aluminium profiles with 8 mm or 10 mm slot width
- Form A: grip ground and natural tone anodised; Form B: grip with serrated plastic sleeve
- Mounting: from the front, fastening material included
Sales unit
€15.74
plus sales tax
Added to your shopping cart
Designation
Tubular handle
Form
A
Main
material
aluminium
Surface finish
body
ground and anodized
Main
colour
natural
Component
material
thermoplastic
Component
colour
black
A=Hole spacing
180
D=Fastening hole
M8x30
L=Length
210
Assembly
from the operating side
B
30
B1
20X2
H
55,5
Load
capacity
N
1000
Pull handle: cross section
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Legs black glass-bead reinforced thermoplastic.
Grip aluminium EN AW-6060.
Grip aluminium EN AW-6060.
Version
Grip, ground and natural colour anodised
Grip with serrated plastic sheath, black
Grip with serrated plastic sheath, black
Note
The legs have 4 webs in the hole for the grip tube. When pushing the tube in these are trimmed off and produce a precise seating. Black galvanised fastening screws, suitable washers and nuts are supplied.
Assembly
From the front.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.