Tubular handle aluminium natural anodised 06940-300063
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Cross section, round
- Mounted: from the rear
- Tear-out-resistant screw connection between handle holder and tube with non-releasing blind rivet nut
Sales unit
€36.65
plus sales tax
Added to your shopping cart
Designation
Tubular handle
Main
material
aluminium
Main
colour
natural anodised
Component
material
polyamide
A=Hole spacing
300
D=Fastening hole
M6
L=Length
388
Assembly
from the rear
B
30
H
75
Load
capacity
N
800
Pull handle: cross section
round
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Legs and tube cap glass-bead reinforced polyamide.
Grip aluminium EN AW-6060.
Grip aluminium EN AW-6060.
Version
Grip finely ground and anodised black or natural tone.
Legs and tube cap semi-matt with fine texture, black.
Legs and tube cap semi-matt with fine texture, black.
Note
The legs and tube are fastened together with pull-out resistant rivet nuts.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.