Tubular handle stainless steel ground 06939-200301
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, foodstuff industry, rehabilitation and medical technology
- Universally applicable and cleaning-friendly
- Splash-proof tube-leg connection
- Long-term temperature resistance -60 °C to +200 °C
Unidade de venda
€322.87
+ o ICMS alemão
Adicionado ao seu carrinho de compras
Designation
Tubular handle
Main
material
stainless steel
Surface finish
body
ground
Component
material
precision cast
Surface finish
component
blasted, electropolished matt-gloss
A=Hole spacing
200
D=Fastening hole
M8x25
L=Length
225
Assembly
from the operating side
B
48
H
80
Load
capacity
N
1000
Pull handle: cross section
round
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Descrição
Version
Grip finely ground.
Legs blasted and semi-gloss electropolished.
Legs blasted and semi-gloss electropolished.
Note
General purpose self-assembly stainless steel tubular handles. Splashproof tube/leg connection. Additional tube clamping with socket head grub screws. For mounting from the front or rear. Easy to clean, especially suitable for the foodstuff industry.
Assembly
From the front.
Nota importante sobre o descarregamento de modelos CAD
Para descarregar os nossos modelos CAD, é necessário iniciar sessão primeiro. Se ainda não criou uma conta, por favor registe-se em "A minha conta" (lado direito do ecrã) e siga as instruções.