{"product":{"productId":"agid.33856","price":17.94,"name":"Grippers, tool steel, rectangular with counterbore"},"currency":"EUR"}
Material
Tool steel.
Version
Hardened, black oxidised.
Show more
Show less
Grippers, Werkzeugstahl, viereckig mit Senkbohrung Form A geriffelt
from
€17.94
plus sales tax
plus shipping costs
Grippers, Werkzeugstahl, viereckig mit Senkbohrung Form B keilförmig
from
€17.94
plus sales tax
plus shipping costs
Description
Product description
Grippers and inserts are perfect for use in clamping arms, gripper systems, clamping fixtures, clamping jaws and jaw plates. Grippers can be used to transfer the highest torques and above-average clamping forces, even with hard materials and surface irregularities.
Material
Tool steel.
Version
Hardened, black oxidised.
Drawing reference
Form A: serrated
Form B: wedge shaped
Form B: wedge shaped
Accessory
04575 Side clamp.
04578 Side clamp.
04485 Side clamp with rest pads.
07159 Socket head screws, thread up to head DIN 912.
07160 Socket head screws, low profile head DIN 6912.
07161 Socket head screws, DIN EN ISO 4762 extended, steel or stainless steel.
04578 Side clamp.
04485 Side clamp with rest pads.
07159 Socket head screws, thread up to head DIN 912.
07160 Socket head screws, low profile head DIN 6912.
07161 Socket head screws, DIN EN ISO 4762 extended, steel or stainless steel.