text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hexagon nut
Version 1
without collar
Version 2
separable
Product type
nut
Main material
QT steel
Surface finish body
bright
D=Thread
M8
H=Height
8
SW=key width
13
E
14
Steel code
1.7225
UNSPSC Code
31161514
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Two-part hex nuts enable particularly rapid and easy installation - even with long threaded rods, hard-to-reach places or damaged threads. They can be fitted from the side and tightened without the need to remove other components. Ideal for maintenance in corrosive environments or applications with limited processing options. The two halves are secured by a lock, but can be separated using the assembly tool. The strengths are in accordance with industry standards.
Material
Carbon steel.
Version
Bright.
Advantages
- Saves time by repetitive assembly, pre-assembly and set-ups.
- Installation possible despite inaccessibility.
On request
Other sizes and materials.
Accessory
07240-15 assembly tool.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought