{"product":{"productId":"agid.36794","price":0.24,"name":"Screws with flattened pan head and hexalobular socket, similar to DIN 34805"},"currency":"EUR"}
Material
Steel or stainless steel A2.
Version
Steel grade 10.9, electro zinc-plated.
Stainless steel A2-70, bright
Stainless steel A2-70, bright
Show more
Show less
Screws with flattened pan head and hexalobular socket similar to DIN 34805, Form A
from
€0.24
plus sales tax
plus shipping costs
Screws with flattened pan head and hexalobular socket similar to DIN 34805, Form B
from
€0.71
plus sales tax
plus shipping costs
Description
Material
Steel or stainless steel A2.
Version
Steel grade 10.9, electro zinc-plated.
Stainless steel A2-70, bright
Stainless steel A2-70, bright
Note
DIN 34805-1 - Form A: Screws with flattened pan head and hexalobular socket.
DIN 34805-2 - Form B: Screws with flattened pan head, collar and hexalobular socket.
DIN 34805-2 - Form B: Screws with flattened pan head, collar and hexalobular socket.