text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Split lock washer
Version 1
Standard
Main material
steel
Surface finish body
Zinc flake coating
D1=Outside diameter
14,8
D=diameter
8,1
For=For screws
M8
S=thickness
1,6
C
1,6
UNSPSC Code
31162406
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Split lock washer, steel.
Version
Steel with zinc flake coating.
Note
Split lock washers are special lock washers that have been developed for high load screw connections and offer a high degree of security.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought