text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Cap nut
Version 1
with seal and washer
Version 2
Hygienic Usit®
Product type
nut with washer
Main material
stainless steel
Surface finish body
polished
Component material
75 EPDM 295
Component colour
black
D=Thread
M5
SW=key width
8
Approval / Certification
EHEDG
D1
11,8
D2
10,7
D3
5,1
H
11
Kind of fastening
hex head
Packaging unit
komplet
R
0,5
S
1
Steel code
1.4404
T
6
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description

Set: cap nut with collar 07280-05 + Hygienic USIT® seal and shim washer 07300-03.


Only the combination of a cap nut with collar and the Hygienic USIT® seal and shim washer assures a cavity-free seal.


The cap nut with collar for Hygienic USIT® seal and shim washers is ideal for fastening in sterile areas and also conform to EHEDG regulations, which is confirmed with the relevant certificate.

Material

Cap nut: stainless steel 1.4404.
Washer: stainless steel 1.4404.
Seal ring:
75 EPDM 295 (black).
70 EPDM 253815 (white).
75 Fluoroprene® XP 45 (blue).

Version
Cap nut: polished.
Note

The EHEDG certificate is only valid when a combination of cap nut with collar 07280-05 and specially matched Hygienic USIT® seal and shim washer 07300-03 is used.

Attention

The function of the Hygienic USIT® screw connection system has been tested in combination with stainless steel materials and standard cleaning materials. The user must check that it is suitable for the application in question.

Accessory
Hexagon head screw with collar 07170-04.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Outros clientes também compraram