text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Cap nut
Version 1
with seal and washer
Version 2
Hygienic Usit®
Product type
nut with washer
Main material
stainless steel
Surface finish body
polished
Component material
fluoroprene XP 45
Component colour
blue
D=Thread
M6
SW=key width
10
Approval / Certification
EHEDG
D1
14
D2
13,1
D3
6,1
H
13
Kind of fastening
hex head
Packaging unit
komplet
R
0,55
S
1
Steel code
1.4404
T
7,2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
no
~ PFAS substance/s
Fluoroprene®
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description

Set: cap nut with collar 07280-05 + Hygienic USIT® seal and shim washer 07300-03.


Only the combination of a cap nut with collar and the Hygienic USIT® seal and shim washer assures a cavity-free seal.


The cap nut with collar for Hygienic USIT® seal and shim washers is ideal for fastening in sterile areas and also conform to EHEDG regulations, which is confirmed with the relevant certificate.

Material

Cap nut: stainless steel 1.4404.
Washer: stainless steel 1.4404.
Seal ring:
75 EPDM 295 (black).
70 EPDM 253815 (white).
75 Fluoroprene® XP 45 (blue).

Version
Porca calota: polida.
Indicação

O certificado EHEDG é válido somente para a combinação de porca calota flangeada 07280-05 com o anel de vedação e arruela Hygienic USIT® 07300-03 especialmente compatíveis.

Atenção

O funcionamento do sistema de aparafusamento Hygienic USIT® foi testado com materiais de aço inoxidável e agentes de limpeza convencionais. A adequação ao respectivo tipo de aplicação deve ser testada pelo usuário.

Acessórios
Parafusos sextavados com flange 07170-04.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought