Threaded rod RH thread stainless steel A2 bright 07640-122
- With right or left hand thread
- Version: steel or stainless steel
- Various strength grades
Sales unit
€23.33
plus sales tax
Added to your shopping cart
Designation
Threaded rod
Version 1
RH thread
DIN
DIN 976-1
Product type
Threaded rod
Main
material
stainless steel A2
Surface finish
body
bright
B=Thread length
1000
D=Thread
M12
G=thread / for thread
M12
L=Length
1000
Grade
70
Kind of fastening
thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel A2.
Version
Grade 4.6, galvanised.
Grade 8.8 bright or galvanised.
Bright stainless steel.
Grade 8.8 bright or galvanised.
Bright stainless steel.
Note
Threaded rods are only available in 1000 mm lengths.
Threaded rods size M3 and M4 may be slightly bent when delivered.
The blank version may, for technical reasons have a grey to black surface.
Threaded rods size M3 and M4 may be slightly bent when delivered.
The blank version may, for technical reasons have a grey to black surface.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.