Hoist pin VDI3366 steel 07679-01-16
Sales unit
€23.69
plus sales tax
Added to your shopping cart
Designation
Hoist pin
Version 1
VDI3366
Main
material
steel
D1=Diameter
16
L=Length
80
A
10
A1
34
B
20
D2
9,5
D3
14,5
G
for
socket head screw
M8x25
L2
6
L3
20
Permissible
load
kg
320
T
9
T1
6
UNSPSC Code
27111701
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel 1.1191 (CK45). Tensile strength ≈700 N/mm².
Version
Black oxidised.
Note
Hoist pins acc. to VDI 3366.
As a rule, there should always be four hoist pins fitted. When using four hoist pins, it should be ensured that two hoist pins carry the entire weight of the tool. Thus, when rotating the tool, the load can be distributed across two hoist pins.
Supplied with cap screws.
As a rule, there should always be four hoist pins fitted. When using four hoist pins, it should be ensured that two hoist pins carry the entire weight of the tool. Thus, when rotating the tool, the load can be distributed across two hoist pins.
Supplied with cap screws.
Drawing reference
1) kg max.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.