text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Attachment
Main material
tool steel
UNSPSC Code
27112806
suitable for female thread D1
M5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Attachments tool steel.
Note
This pneumatic installation tool is suitable for threaded inserts (standard 07660 and reinforced 07661).
Screwing-in and locking the splines is done at the touch of a button.
Operated by compressed air 5 - 7 bar. Compressed air port 1/4” NPT.

D1 is the internal thread of the thread inserts.

The installation tool and the attachment are ordered separately.
Advantages
Quick installation of threaded inserts using a lightweight, ergonomic tool.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought