text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ball-end thrust screw
Version 1
without head
Version 2
short version
Product type
with flattened ball
Main material
QT steel
Surface finish body
black oxidised
Component material
ball-bearing steel
Surface finish component
hardened and bright
D=Thread
M18X2
L=Length
20
Ball-Ø
12
D1
10,7
G
24,6
Grade
12.9
Load rating max. kN (static load only)
60
SW
10
Thread type
external thread
UNSPSC Code
27111704
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Screw carbon steel, ball ball-bearing steel.
Version
Screw grade 12.9, black oxidised.
Ball hardened, bright.
Note
Short ball-end thrust screws are particularly suited to DIN 1835 E straight milling cutter shanks together with e.g. Whistle Notch or Weldon tool holders.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Outros clientes também compraram