Magnet bar magnet NdFeB 09067-10-216
- Flexible, easy to remove, non-positive fasteners
- Application sectors: machine and plant construction
- Temperature range up to 80 °C
- Assembly: press in, screw in or glue
- Shielded system
Sales unit
€8.18
plus sales tax
Added to your shopping cart
Designation
Magnet
Version 1
bar magnet
Version 2
round
Form
B
Main
material
NdFeB
Component
material
brass
Surface finish
component
ground
D1=Thread
M4
D=outside diameter
16
H=Height
25
T=thread depth
8
Gap to
iron wall
mm
3
Hazardous goods class
Danger goods class 9
Kind of fastening
internal thread
Magnetic
force
N
150
Temperature*
max. °C
80
UN No.
2807
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing brass.
Magnetic core NdFeB (neodymium).
Magnetic core NdFeB (neodymium).
Version
Housing smooth.
Note
Smooth version, shielded system.
Under no circumstances may Neodym magnets be pressed directly into iron, as otherwise loss of attractive force occurs as a result of magnetic short circuits
Diameter “D” ground to tolerance h6.
Under no circumstances may Neodym magnets be pressed directly into iron, as otherwise loss of attractive force occurs as a result of magnetic short circuits
Diameter “D” ground to tolerance h6.
Temperature range
max. 80°C.
Assembly
The magnets can be mounted by press-fit, screwing-in or gluing.
Drawing reference
1) magnetic face
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.