Magnet Electromagnet steel 09130-012012
- Coil magnet
- Long service life
- Consumes little power
- Application sectors: machine construction, fixture construction, automation technology, safety technology
Unidade de venda
€24.73
+ o ICMS alemão
Adicionado ao seu carrinho de compras
Denominação
Imã
Versão 1
Eletroímã
Versão 2
redondo
Forma
A
Material
do corpo
básico
aço
D=Diâmetro externo
12
G=Rosca
M3
H=Altura
12
-
250
Força de
aderência
N
15
H1
4
H2
6
Modo de fixação
rosca fêmea
Potência nominal
W
1
Tensão nominal
VDC
24
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Descrição
Material
Housing steel.
Coil housing plastic.
Coil housing plastic.
Note
The electromagnets are operated with direct current. This generates a magnetic field through the coil in the core. The force field disappears again after the current is switched off.
The electromagnets are attached using the threads on the back. The power connection is made via free wires.
The specified magnetic forces may be lower depending on the material thickness and the surface finish of the material.
By D = 15, the electromagnet only has a large thread in the centre.
The electromagnets are attached using the threads on the back. The power connection is made via free wires.
The specified magnetic forces may be lower depending on the material thickness and the surface finish of the material.
By D = 15, the electromagnet only has a large thread in the centre.
Application
The electromagnets are used for holding, supporting and fixating ferromagnetic workpieces.
On request
Voltage 12V DC.
Drawing reference
Form A: Wire from the side
Form B: Wire from underneath
Form B: Wire from underneath
Nota importante sobre o descarregamento de modelos CAD
Para descarregar os nossos modelos CAD, é necessário iniciar sessão primeiro. Se ainda não criou uma conta, por favor registe-se em "A minha conta" (lado direito do ecrã) e siga as instruções.