Spring plunger with thread lock stainless steel 03011-2A2
- Quick indexing, positioning and fixating of components
- Application sectors: machine and plant construction, trade, domestic
- Universally applicable and easy to mount
- ball point hardened
- with thread lock: safety against vibrations, reusable
Sales unit
€4.63 / Piece
plus sales tax
Added to your shopping cart
Designation
Spring plunger
Version 1
with thread lock
Main
material
stainless steel
Component
material
ball stainless steel
D=Thread (inch)
1/4-20
H=Stroke
1
L=Length
14
D1
3,5
L1
7
Loosening torque
approx. Nm
0,21
N
1
Spring
strength
intensified
Spring force
final pressure
F2 approx. N
40
Spring force
initial pressure
F1 approx. N
28
Tightening torque
approx. Nm
0,43
carrier form
slot
pin form
ball
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Sleeve 1.4305 (AISI 303 equivalent).
Ball 1.4034 (AISI 420 equivalent).
Spring 1.4310 (AISI 301 equivalent).
Thread lock nylon.
Version
Bright. Ball hardened.
Note
For the inch series, dimension D is in inches, all other dimensions are in mm.
Drawing reference
L2 = approx. 2x thread pitch
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.