Grampo aço temperado endurecido y bruñido 04188-CQL36
- Two workpieces can be clamped simultaneously
Sales unit
€21.69
plus sales tax
Added to your shopping cart
Designation
Clamp strap
Main
material
QT steel
Surface finish
body
hardened and black oxid finish
A in inch
2.500
C in inch
0.563
D in inch
0.969
F in inch
1.250
G in inch
0.625
H in inch
0.340
Suitable for
5/8
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Aço temperado.
Versão
peça cementada e brunida.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.