Clamping lever ECO plastic traffic red RAL 3020 06613-03-2A184
- Press to disengage
- Closed grip contour without protruding edges
Sales unit
€3.86
plus sales tax
Added to your shopping cart
Denominação
Alavanca de aperto
Versão 1
Eco
Material
do corpo
básico
plástico
Cor
do corpo
básico
vermelho RAL 3020
Material
dos componentes
Latão
Superfície
Componentes
superfície sem tratamento
A1=Comprimento do cabo
75
A=Comprimento do cabo
65,2
H3=Altura do cabo
41,9
T=Profundidade do filete da ro
8
X=thread
10-32
B
10,5
D
13,5
D1
18,8
D2
19,5
H
27,4
H1
5,5
H2
20,7
H4
38
Quantidade
de dentes
12
Tamanho
2
Tipo de rosca
rosca fêmea
UNSPSC Code
31161600
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I,6c
~ TSCA 6(H) conformity
yes
Description
Material
Grip lever and insert made from reinforced thermoplastic.
Bush brass or steel.
Bush brass or steel.
Version
Brass bright.
Steel trivalent blue-passivated.
Steel trivalent blue-passivated.
Method of operation
When not actuated the handle is engaged, thus allowing the thread to be fastened or released. When pressed, the handle can be re-positioned and then re-engaged in the gear ring by spring force.
On request
Special versions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.