Clamping lever zinc window grey RAL 7040 textured matt 06451-0A0188
- The clamping lever stands for reliability, stability and versatility
- Makes it easier to clamp individual components and complete machine parts
- Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry
- Different thread sizes and handle lengths
Sales unit
€9.65
plus sales tax
Added to your shopping cart
Denominação
Alavanca de aperto
Material
do corpo
básico
zinco
Superfície
Corpo básico
mate texturizado
Cor
do corpo
básico
cinza RAL 7040
Material
dos componentes
aço inoxidável
Superfície
Componentes
superfície sem tratamento
A1=Comprimento do cabo
37
A=Comprimento do cabo
30
H3=Altura do cabo
30
T=Profundidade do filete da ro
9
X=Rosca (inch)
10-24
B
7
D
10
D1
13
D2
14
H
24,5
H1
4
H2
14,5
H4
33
Quantidade
de dentes
16
Tamanho
0
Tipo de rosca
rosca fêmea
UNSPSC Code
31161600
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305 (AISI 303 equivalent).
Version
Handle, powder-coated.
Steel parts bright.
Steel parts bright.
On request
Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.