Alavanca de aperto aço vermelho rubi RAL 3003 acetinado 06443-3A427X55
- The clamping lever stands for reliability, stability and versatility
- Makes it easier to clamp individual components and complete machine parts
- Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry
- Advantage: high robustness and strength due to the steel material
- Different thread sizes and handle lengths
Sales unit
19,06 €
plus sales tax
Added to your shopping cart
Designation
Clamping lever
Main
material
steel
Surface finish
body
satin finish
Main
colour
ruby red RAL3003
Component
material
steel
Surface finish
component
black oxidised
A1=Handle length
91
A=Handle length
80
H3=handle height
54,5
L=thread length
55
X=thread (inch)
3/8-16
B
11
D
16
D1
21
D2
22
H
37
H1
10
H2
24
H4
58,5
No. of
teeth
22
Size
3
Thread type
external thread
UNSPSC Code
31161600
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Cabo da alavanca 1.0401.
As demais peças de aço apresentam classe de resistência 5.8.
As demais peças de aço apresentam classe de resistência 5.8.
Versão
Cabo da alavanca com revestimento plástico e estrutura fina.
Peças de aço brunido.
Peças de aço brunido.
Indicação
Cores fornecidas em série:
vermelho RAL 3003 de estrutura fina.
Se a medida L ≥ 60 mm, então o comprimento da rosca corresponderá a 60 mm.
vermelho RAL 3003 de estrutura fina.
Se a medida L ≥ 60 mm, então o comprimento da rosca corresponderá a 60 mm.
Indicação de desenho
1) Ponta cônica DIN EN ISO 4753
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.