Alavanca de fixação plana aço brunido 06400-2A52X25
- The clamping lever represents reliability and a high level of stability
- Makes it easier to clamp individual components and complete machine parts
- Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry
- Ideal where space is restricted
- Flat design offers additional safety advantages
Sales unit
30,30 €
plus sales tax
Added to your shopping cart
Designation
Tension lever
Version 1
flat
Form
15°
Form definition
15°
Main
material
steel
Surface finish
body
black oxidised
Component
material
plastic
A=Handle length
127
L=thread length
25
X=thread (inch)
1/2-13
A2
15
D
19
D1
41
D2
30
D3
12
Grade
5.8
H
22
H1
2
H2
13,5
H3
26
H4
38
Kind of fastening
internal thread
No. of
teeth
24
Size
2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Peças de aço com classe de resistência 5.8.
Botão esférico de plástico preto.
Botão esférico de plástico preto.
Versão
peça brunida.
Sob consulta
Outros tipos de roscas macho, comprimentos de parafusos e versões especiais.
As medidas “H1” e “A” podem ser fornecidas em outros comprimentos, mediante pagamento de uma taxa adicional.
As medidas “H1” e “A” podem ser fornecidas em outros comprimentos, mediante pagamento de uma taxa adicional.
Indicação de desenho
1) Ponta cônica DIN EN ISO 4753
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.