Spherical knob thermoplastic black grey RAL 7021 06245-01A2
- Can be used as a clamping, retaining and fastening element
- Application fields: machine, plant and fixture construction, toolmaking
- For manually adjusting assemblies, machines and aggregates
- Various colours available
Sales unit
€5.89
plus sales tax
Added to your shopping cart
Designation
Spherical knob
Main
material
thermoplastic
Main
colour
black grey RAL 7021
Component
material
stainless steel
D1=Outside diameter
25
D=Thread (inch)
1/4-20
H=Height
25
T=thread depth
10
Colour
Cap
black grey RAL 7021
D2
12
D3
17
H1
3
H2
2
Size
1
Thread type
internal thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
An ergonomically perfect product for a three dimensional grip, with a spherical surface that has vertical ribs to reduce slipping. Fulfills the requirements of diverse application sectors.
Material
Black thermoplastic.
Bush grade 5.8 steel or 1.4305 (AISI 303 equivalent) stainless steel.
Version
Steel trivalent blue passivated, stainless steel bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.