Wing grip Miniwings stainless steel polished 06652-10-628A212X30
- Compact and ergonomic design
- Very good corrosion resistance
Sales unit
€13.32
plus sales tax
Added to your shopping cart
Designation
Wing grip
Version 1
Miniwings
Form
L
Form definition
with external thread
Main
material
stainless steel
Surface finish
body
polished
A=Handle length
28
B=Width
13
D=Thread (inch)
1/4-20
H=Height
15
L=thread length
30
D2
11,8
H1
2,25
H2
13,25
Steel code
1.4308
Thread type
external thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
The Miniwing wing grips is characterised by their ergonomic and compact design.
The materials used enable diverse applications including those with the highest demands on corrosion resistance.
The materials used enable diverse applications including those with the highest demands on corrosion resistance.
Material
Stainless steel 1.4308 (AISI 304 equivalent) or 1.4404 (AISI 316L equivalent).
Version
Polished or blasted.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.