Washer heavy-duty version QT steel hardened and black oxid finish 07305-11-11CR
- For force distribution
- Surface protection on component
Sales unit
€2.74
plus sales tax
Added to your shopping cart
Designation
Washer
Version 1
heavy-duty version
Main
material
QT steel
Surface finish
body
hardened and black oxid finish
D1 in inch
0.781
D2 in inch
1.625
H in inch
0.250
UNSPSC Code
31161708
for
screws
inch
3/4
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel.
Version
Case-hardened and black oxidised.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.