- Applications: Logistics, machine and plant construction, etc.
- High cut and tear resistance
- High permissible load
- High floor protection
Descrição
Material
Housing steel plate.
Wheel body die-cast aluminium with Extrathane® tread.
Wheel body die-cast aluminium with Extrathane® tread.
Version
Housing press formed.
Double ball bearing with ball shield in the castor head.
Precision ball bearings in the wheels.
Double ball bearing with ball shield in the castor head.
Precision ball bearings in the wheels.
Note
The wheels are corrosion resistant and they have a low rolling resistance. Wheel axle bolted.
From diameter 5” the wheels have spokes.
From diameter 5” the wheels have spokes.
Temperature range
-20 °C to +70 °C.
Nota importante sobre o descarregamento de modelos CAD
Para descarregar os nossos modelos CAD, é necessário iniciar sessão primeiro. Se ainda não criou uma conta, por favor registe-se em "A minha conta" (lado direito do ecrã) e siga as instruções.