Material
Housing rugged welded steel construction. Wheels with grey cast iron wheel hub and Extrathane tread.
Version
The housing is a rugged welded steel construction. Swivel castor housing with ISO 104 axial ball bearing and ISO 355 tapered roller bearing in the swivel head. Dust and splash-proof. With grease nipple. Wheels with precision ball bearing.
Exibir mais detalhes
Exibir menos detalhes
Welded steel fixed castors with extrathane tread, heavy-duty version - inch
a partir de
€259.37
+ o ICMS alemão
+ frete
Welded steel swivel castors with Extrathane tread, heavy-duty version - inch
a partir de
€427.66
+ o ICMS alemão
+ frete
Welded steel swivel castors with stop-fix and Extrathane tread, heavy-duty version - inch
a partir de
€519.46
+ o ICMS alemão
+ frete
Descrição
Material
Housing rugged welded steel construction. Wheels with grey cast iron wheel hub and Extrathane tread.
Version
The housing is a rugged welded steel construction. Swivel castor housing with ISO 104 axial ball bearing and ISO 355 tapered roller bearing in the swivel head. Dust and splash-proof. With grease nipple. Wheels with precision ball bearing.
Note
Centre pin welded in, bolted and secured. Wheel axle bolted.
Temperature range
-20 °C to +70 °C.