Flat suction cup round nitrile rubber black 90012-0201
- High suction power
- High resistance to lateral forces
- Vertical handling is possible
- High precision
Unidade de venda
€4.88
+ o ICMS alemão
Adicionado ao seu carrinho de compras
Denominação
Ventosa plana
Versão 1
redondo
Forma
B
Material
do corpo
básico
buna N
Cor
do corpo
básico
preto
D=Diâmetro
20
H=Altura
11,5
Curso
S
3
D1
4
D3
10
F1
N
6,1
F2
N
3
Montagem adequada
90100-11181/-12181
R convexo mínimo.
20
T
7
Volume interno (cm³)
0,44
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
not yet identified
Descrição
Material
NBR nitrile Shore 60A.
Version
black.
Note
Universal flat suction cups for handling flat, rigid and smooth products.
Quick and cost-effective replacement of worn suction cups via separate fasteners.
Order fasteners separately.
Quick and cost-effective replacement of worn suction cups via separate fasteners.
Order fasteners separately.
Technical Data
Forces F1 and F2:
The forces specified in the table refer to a 65% vacuum, taking into account a
2x safety factor for horizontal grasping (F1).
4x for vertical grasping (F2).
Internal volume:
Corresponds to the volume that must be evacuated during the suction cycle. This volume must be taken into account for the total volume of the grasping system and thus by calculating the suction duration.
The forces specified in the table refer to a 65% vacuum, taking into account a
2x safety factor for horizontal grasping (F1).
4x for vertical grasping (F2).
Internal volume:
Corresponds to the volume that must be evacuated during the suction cycle. This volume must be taken into account for the total volume of the grasping system and thus by calculating the suction duration.
Temperature range
-25°C to +120°C.
Permanent temperature resistance 0 °C to 90 °C.
Permanent temperature resistance 0 °C to 90 °C.
Accessory
Fasteners 90100.
Nota importante sobre o descarregamento de modelos CAD
Para descarregar os nossos modelos CAD, é necessário iniciar sessão primeiro. Se ainda não criou uma conta, por favor registe-se em "A minha conta" (lado direito do ecrã) e siga as instruções.