Ball transfer unit housing POM 95153-1501
- Application sectors: machine construction, logistics, material handling, metrology
- Ideal for transporting fragile goods
- Gap-free and sealed cap
- Easy cleaning
Sales unit
€9.42
plus sales tax
Added to your shopping cart
Designation
Ball transfer unit
Version 1
housing
Form
A
Main
material
POM
Component
material
POM
D1=Outside diameter
31±0,2
D=diameter
24±0,1
H1=Height
9,5±0,2
H=Height
20,5±0,2
DK
15,875
H2
4,5
Kind of fastening
press-in
Load
rating C
(N)
200
Material
bearing ball
Stainless steel
Material
load ball
Polyamide
UNSPSC Code
36129190
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing and cap POM.
Bearing ball stainless steel.
Load ball stainless steel or plastic.
Bearing ball stainless steel.
Load ball stainless steel or plastic.
Version
Stainless steel, hardened.
Note
The ball transfer units are made of a certified blue plastic which is suitable for use in the foodstuff sector. The ball transfer units are equipped with a gap-free and sealed cap, which prevents the formation of soiled edges.
The dirt holes underneath the housing enable particularly easy cleaning of the ball transfer units.
These ball transfer units are not designed for high impact loads.
Impact type loads can cause damage to the ball, track or housing leading high impairment of the function and service life of the ball transfer unit.
For applications with impact loads we recommend using our heavy-duty rollers or those with solid steel housings, which are designed for high mechanical demands.
Conveyance speed up to 1.5 m/s.
Foodstuff conform food grade. EU Regulation 1935/2004, EU Regulation 10/2011.
Cap and housing POM, bearing ball stainless steel, load ball POM or stainless steel.
The dirt holes underneath the housing enable particularly easy cleaning of the ball transfer units.
These ball transfer units are not designed for high impact loads.
Impact type loads can cause damage to the ball, track or housing leading high impairment of the function and service life of the ball transfer unit.
For applications with impact loads we recommend using our heavy-duty rollers or those with solid steel housings, which are designed for high mechanical demands.
Conveyance speed up to 1.5 m/s.
Foodstuff conform food grade. EU Regulation 1935/2004, EU Regulation 10/2011.
Cap and housing POM, bearing ball stainless steel, load ball POM or stainless steel.
Temperature range
-30 °C to +50 °C (up to +30°C with plastic load balls)
Drawing reference
1) Load ball
2) Bearing ball
2) Bearing ball
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.