Guide roller convex polyacetal white 95100-05-10300905X08
- Wear-resistant
- Saves time and effort in product design
- Application sectors: Guideways, conveyor systems and transport technology
Sales unit
€15.73
plus sales tax
Added to your shopping cart
Designation
Guide roller
Version 1
convex
Version 2
With ball bearing
Form
B
Form definition
with pins
Main
material
polyacetal
Main
colour
white
Component
material
stainless steel
B=belt width
9
D1=Internal diameter
8
D2=Pin diameter
M5
D=roller diameter
30
SW=key width
4
Ball bearing
608-HZZ
D3
10
L
8
L1
0,5
R
5
Radial
load
N
196
UNSPSC Code
31161550
Wheel
bearing
Ball bearing
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Roller rim polyacetal (POM).
Bearing and pin stainless steel.
Bearing and pin stainless steel.
Version
Roller rim white.
Note
The roller rim is firmly bonded onto a ball bearing.
The advantage of having a POM roller rim is quiet running.
These guide rollers are not suitable for impact or axial loads.
The radial load was tested with one million revolutions at 300 rpm. These results may vary depending on operating conditions and environment.
The advantage of having a POM roller rim is quiet running.
These guide rollers are not suitable for impact or axial loads.
The radial load was tested with one million revolutions at 300 rpm. These results may vary depending on operating conditions and environment.
Technical Data
Possible operating temperatures up to 105 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.